Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewSelect your location
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
16.5 |
Nominal size [cm³/rev] |
5.5 |
Max. intermittent pressure [bar] |
210 |
Maximum rotational speed [rpm] |
3000 |
Drive shaft |
Straight shaft SAE J744 16-1 (short) |
Direction of rotation |
Clockwise rotation |
Front cover |
SAE J744 82-2 (A) 2-bolt flange |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
general |
Product |
External Gear Unit |
Function |
Pump |
Model |
Model F (4 ... 28 cm³/rev) |
Series |
Bearing diameter 18mm |
Version |
phosphatized, pinned |
Port connection |
Thread UN-2B, SAE O-ring |
Sealing material |
NBR |
Rear cover |
Standard (cast iron) |
Non-standard version |
Deviations from catalogue standards, see drawing |
Weight [kg] |
3.24 |
Download link |
---|
3D CAD |
-
-