Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewSelect your location
Hinge profile 30
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Profile slot |
8 |
ESD |
yes |
Packaging unit |
10 |
Notice |
Due to the (anodic oxidation) contact points produced in the manufacturing process, supplied in profile length of 3100 mm |
Force [Fmax] [N] |
300 |
Length [L] |
3000 |
Material |
Aluminum, anodized |
Required accessories |
Hinge pins,M6 T-nut,Screw ISO 10642 M6x12 (8 mm slot) |
Weight [kg] |
1.53 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842543371 |
Download link |
---|
3D CAD |