Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Trunnion |
Nominal size [mm] |
100 |
Weight [kg] |
2.9 |
Dimension D H13 [mm] |
11 |
Dimension D1 h7 [mm] |
25 |
Dimension E [mm] |
125 |
Dimension E tolerance [mm] |
±0.5 |
Dimension L |
233 |
Dimension L1 |
38 |
Dimension L1 tolerance [mm] |
±0.5 |
Dimension L2 [mm] |
7.5 |
Dimension L2 tolerance [mm] |
±0.2 |
Dimension L3 [mm] |
16.5 |
Dimension L3 tolerance [mm] |
±0.2 |
Dimension L4 [mm] |
11.5 |
Dimension L4 tolerance [mm] |
±0.5 |
Dimension L5 [mm] |
26.5 |
Dimension L5 tolerance [mm] |
±0.5 |
Dimension R [mm] |
10 |
Dimension SW [mm] |
12 |
Dimension TD [mm] |
38 |
Dimension TD tolerance [mm] |
±0.5 |
Dimension Tg [mm] |
89 |
Dimension TL [mm] |
25 |
Dimension TL tolerance [mm] |
±0.2 |
Dimension TM [mm] |
180 |
Dimension TM tolerance [mm] |
±0.3 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |
Open new tab to see further spare parts in our Spare Parts Catalog.