Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Spacer plate for clamping units MK
Size = 25
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
25 |
Permissible ambient temperature |
0 °C ... + 70 °C |
Weight [kg] |
0.08 |
Dimension A (profiled rail systems) [mm] |
75 |
Dimension B (profiled rail systems) [mm] |
35 |
Dimension D [mm] |
4 |
Dimension d [mm] |
6.5 |
Dimension E1 (profiled rail systems) [mm] |
20 |
Dimension E2 (profiled rail systems) [mm] |
20 |
Document type | Download link |
---|---|
Datasheets | ec1fd87f-8f69-4a5e-9596-e3f0089bc0f9 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |