Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Linear set (steel)
Compact LB, flange
Ball guide grooves = 2
Shaft diameter d = 50
Shaft included
600 = standard length as per table
Without seal
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
50 |
Format of linear bushings |
F - Flange |
Series |
Torque |
Dynamic load capacity C [N] |
9250 |
Footnote dynamic load capacity C |
The load capacities indicated are minimal values as the direction of loading cannot always be clearly defined. |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
3 |
Dynamic torsional moment load capacity Mt [Nm] |
167 |
Static load capacity C0 [N] |
6470 |
Footnote static load capacity C0 |
The load capacities indicated are minimal values as the direction of loading cannot always be clearly defined. |
Mass m (kg/m) [kg/m] |
15.3 |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
0.1 |
Type |
Linear set |
Dimension B [mm] |
50.5 |
Dimension D h6 [mm] |
100 |
Dimension D1 [mm] |
75 |
Dimension D2 [mm] |
140 |
Dimension D3 [mm] |
118 |
Dimension D4 [mm] |
100 |
Dimension L H11 [mm] |
114 |
Dimension L1 |
22 |
Dimension L2 [mm] |
16 |
Dimension S [mm] |
11 |
Dimension V [mm] |
8.5 |
Standard length l of the shaft footnote [mm] |
R.... ... 85: l = 900 mm, R.... ... 87: l = 1200 mm, R.... ... 88: l = 2000 mm |
Standard length l of the shaft [mm] |
600 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |