Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Supply voltage [V] |
230 |
Number of workplaces min. |
2 |
Max. flow [l/min] |
2x8 |
Tank capacity [l] |
40 |
Design (one-sided, double-sided) |
double-sided |
Mains frequency [Hz] |
60 |
Operating pressure max. [bar] |
55 |
Number of workplaces max. |
6 |
Weight [kg] |
342 |
Document type | Download link |
---|---|
Manual | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_isActive%3Adc_asset_status_active+DC_mediatype%3Adc_media_type_manual&q=R961009865 |