WT 2/E Workpiece Pallets
Product attributes | |
---|---|
Workpiece pallet width [bWT] [mm] |
240 |
Workpiece pallet total weight [mG] [kg] |
12 |
Dimension [c] [mm] |
125 |
Flatness [mm] |
1 |
Workpiece pallet length [lWT] [mm] |
240 |
Plate thickness [dPL] [mm] |
10 |
Scope of delivery |
Workpiece pallet, complete |
Delivery information |
Fully assembled |
Weight workpiece pallet [mWT] [kg] |
1.6 |
Material |
PA 6 |
Recommended accessories |
ID 40 Attachment kit 3842532630 |
Weight [kg] |
1.58 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842352171 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.