Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
WT 2 workpiece pallet, fully assembled 400x400
Product attributes | |
---|---|
Workpiece pallet width [bWT] [mm] |
400 |
Dimension [d] [mm] |
364 |
Workpiece pallet total weight [mG] [kg] |
100 |
Dimension [c] [mm] |
285 |
Flatness [mm] |
0.6 |
Plate thickness [dPL] [mm] |
4.8 |
Scope of delivery |
Carrying plate,Frame modules,Connection elements,Positioning bushings |
Delivery information |
Fully assembled |
Weight workpiece pallet [mWT] [kg] |
6.6 |
Material information |
Frame module with polyamide (PA) wear pad,Steel carrying plate (4.8 mm) |
Workpiece pallet length [lWT] [mm] |
400 |
Weight [kg] |
6.6 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0842090080 |
Download link |
---|
3D CAD |