Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Double-stroke vane pump, internally force compensated without hydraulic bearing load allows for a long life cycle.
Product attributes | |
---|---|
Displacement type |
constant |
Size [cm³] |
98 |
Product family |
PVV |
Operating pressure, max. [bar] |
175 |
Max. flow [l/min] |
141 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared 32-4, 14T 12/24 DP, ISO 3019-1 |
Mounting flange |
2-hole mounting flange 127-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HFC |
Seals |
NBR |
Weight [kg] |
28 |
Document type | Download link |
---|---|
Datasheets | a12963e6-bdc9-44c5-a544-d48e8e61d55f |
Download link |
---|
3D CAD |