Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
High reliability thanks to a robust design. Low noise and pulsation level. Dynamic control behavior.
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
25 |
Product family |
VPV |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
45 |
Controls |
Pressure controller with flow limitation and hydraulically controllable (two-stage) |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 22.2 mm with fitting key |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Connection type, working port |
Pipe thread |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU |
Seals |
FKM |
Weight [kg] |
28 |
Document type | Download link |
---|---|
Datasheets | 6d618731-fb95-4ff6-a396-a84f19ce911c |