Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Standard integrated circuit for single-acting cylinder |
Product family type |
VEI-VU-VS-ST |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
70 |
Type of connection |
Threaded connection |
Direct - Pilot |
Pilot operated |
Nominal flow [l/min] |
70 |
Type of actuation |
Solenoid-actuated on/off |
Adjustable pressure range [bar] |
10-210 |
Ports |
G 3/4 |
Hydraulic fluid |
HL,HLP |
Product family |
2 ways needle restrictor + relief |
Product type |
VEI-VU-VS-ST |
Weight [kg] |
2.72 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18332-51 |