Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable flow limitation at selected ports to setting value.
Product attributes | |
---|---|
Connection diagram |
Pipe thread G3/4 ISO 228-1 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
180 |
Spool symbol |
A → B |
Type of connection |
Threaded connection |
Size |
16 |
Type of actuation |
with mechanical actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
1.26 |
Document type | Download link |
---|---|
Datasheets | a25950a9-63d5-480d-a686-fbdc8a2f975c |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |