Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
R900751823 , SYDFE1-2X/140R-PSD12KC5-0487-A0X0XXX , R900751824 , SYDFE1-2X/100R-PSC12KC5-0487-A0X0XXX-001
Product attributes | |
---|---|
Displacement type |
variable |
Operating pressure, max. [bar] |
280 |
Supply voltage |
24 VDC |
Electrical connection description |
Valve connector, valve position transducer connector, SWA connector |
Connectivity |
Analog |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared shaft (S) |
Mounting flange |
ISO 4-hole |
Hydraulic fluid |
HLP |
Seals |
FKM |
Weight [kg] |
133 |
Document type | Download link |
---|---|
Manual | 5b3d2b58-64f8-4b43-991d-fda484377f26 |
R900023126
Mating connector, connector 3-pole (2 + PE)
Price on RequestR901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
Price on RequestR901196678
For the control of systems of type SYDFE1.
Price on RequestR901236404
For the control of systems of type SYDFE1.
Price on RequestR901263598
For the control of systems of type SYDFE1.
Price on Request