Swivel fastening, 180°, 8/8, 8/10
Product attributes | |
---|---|
Profile slot |
8; 10 |
ESD |
yes |
Packaging unit |
1 |
Scope of delivery |
Incl. fastening material (FS), clamping lever with disk and swivel-in sliding block with spring |
Profile slot P1/P2 |
8/8, 8/10 |
Material information |
Swivel mounting: Steel, galvanized,Clamping lever: Diecast zinc; black plastic coated |
Fastening material |
1x cylinder head screw ISO4762-M8x12,2x sliding block groove 8 M8 suspended,2x cylinder head screw ISO4762-M6x16,2x T-nut groove 10 M6,2x cylinder head screw ISO4762-M6x12,1x T-nut groove 8 M6,2x washer DIN125-A6.4,1x washer DIN9021-8.4 |
Material |
Steel, galvanized |
Weight [kg] |
0.41 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538275 |
Manual | search?s=download&q=3842538275 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.