Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Switch Bracket SH 1/S
Product attributes | |
---|---|
Profile slot |
8 |
ESD |
yes |
Color |
Black |
Clean room classification |
ISO class 7 |
Scope of delivery |
Incl. fastening material for assembly on conveyor section |
Fastening material |
1x cylinder head screw N31A SR16/5-M5X12,1x T-nut groove 8 M5,1x lock washer S5 |
Dry room [%rF] |
<1 |
Material |
PE 66 |
Material information |
Fastening material: Steel, galvanized |
Required accessories |
Sensor Ø 6.5 mm x 30 mm with M8x1 push-in fitting, rated sensing range of SN = 4 mm |
Weight [kg] |
0.03 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842542556 |
Manual | search?s=download&q=3842542556 |
Download link |
---|
3D CAD |