Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Support profile VFplus AL, L3000
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Color |
Natural |
Delivery unit |
1 |
Length [L] |
3000 |
Mass [m] |
0.69 |
Area moment of inertia in x-direction [lx] [cm⁴] |
1.92 |
Size [b] [mm] |
160,240,320 |
Area moment of inertia in y-direction [ly] [cm⁴] |
15.25 |
Material |
Aluminum, anodized |
Weight [kg] |
2.3 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842547904 |
Download link |
---|
3D CAD |