Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Supporting arm joint 45x45 standard
Product attributes | |
---|---|
Modular dimension [mm] |
45 |
Profile slot |
10 |
ESD |
yes |
Dimensions |
45x45 |
Packaging unit |
1 |
Dimension [p] [mm] |
45 |
Scope of delivery |
Incl. cover caps, bolt connectors, fastening material (FS) |
Material |
Diecast zinc |
Material information |
Supporting arm joint: Diecast zinc,Fastening material: Steel, galvanized,Cover cap: PP, signal gray |
Fastening material |
4x cylinder head screw ISO4762-M6x16,4x T-nut groove 10 M6 |
Bending moment 1 [Nm] |
50 |
Weight [kg] |
0.87 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842554424 |
Manual | search?s=download&q=3842554424 |
Download link |
---|
3D CAD |