Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Fixed stop for guide rails R1921, R1922 and R1924
Size = 52
Product attributes | |
---|---|
Accessories for |
Guide rail |
Nominal size [mm] |
52 |
Width of runner block [mm] |
70 |
Length of runner block [mm] |
43 |
Height runner block with guide rail [mm] |
53 |
Holding force [N] |
1500 |
Weight [kg] |
0.13 |
Product information |
Suitable for guide rails: R1921, R1922, R1924 |
Dimension A (profiled rail systems) [mm] |
70 |
Dimension A1 [mm] |
46 |
Dimension A2 [mm] |
32 |
Dimension B (profiled rail systems) [mm] |
43 |
Dimension B1 [mm] |
23 |
Dimension B2 (profiled rail systems) [mm] |
5.5 |
Dimension D [mm] |
16 |
Dimension H (profiled rail system) [mm] |
53 |
Dimension H1 [mm] |
42 |
Dimension H1 (profiled rail systems) [mm] |
42 |
Dimension H2 (profiled rail systems) [mm] |
18 |
Dimension H3 [mm] |
9 |
Height of guide rail H2 [mm] |
18 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |