Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Stopper XLean/Lean
Product attributes | |
---|---|
ESD |
yes |
Packaging unit |
10 |
Scope of delivery |
Incl. fastening material |
Material |
PP |
Material information |
Fastening material: Steel, galvanized |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842552151 |
Manual | search?s=download&q=3842552151 |
Download link |
---|
3D CAD |