Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Stop gate VE-VF/M
Product attributes | |
---|---|
Scope of delivery |
Including fastening material (as shown) |
Material information |
Stop gate VE-VF/M: PA, gray,Functional components in the stop gate: Non-rusting steel 1.4301,Fastening material: Steel, galvanized |
Weight [kg] |
0.34 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842559135 |
Manual | search?s=download&q=3842559135 |
Download link |
---|
3D CAD |