Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Stop gates EL = 325
Product attributes | |
---|---|
Packaging unit |
1 |
Scope of delivery |
Incl. fastening material |
Delivery information |
Delivered as components (pre-assembled) |
Roller length [EL] [mm] |
325 |
Weight [kg] |
1.65 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842537895 |
Manual | search?s=download&q=3842537895 |
Download link |
---|
3D CAD |