Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Leveling foot spindle, steel; galvanized M16x145
Product attributes | |
---|---|
Profile slot |
8; 10 |
ESD |
yes |
Thread size |
M16 |
Adjustment range [V] [mm] |
80 |
Packaging unit |
20 |
Material |
Steel, galvanized |
Length [L] |
145 |
Force F [N] |
30000 |
Required accessories |
Bearing ring |
Weight [kg] |
0.2 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842537230 |
Download link |
---|
3D CAD |