Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
COIL D36 - CLASS H - 20 W |
Product family type |
Coil |
Coil |
D36 |
Supply voltage |
12 V DC |
Electrical connector |
Deutsch DT04-2P |
Weight [kg] |
0.17 |
Document type | Download link |
---|---|
Datasheets | 18325-90?filterMediatype=1584 |