Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
COIL S8-356 CLASS H - 20W |
Product family type |
Coil |
Coil |
S8-356 |
Supply voltage |
12 V DC |
Electrical connector |
AMP Junior |
Weight [kg] |
0.22 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18325-90 |