Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
COIL GZ37 CLASS H - 22W |
Product family type |
Coil |
Coil |
GZ37 |
Supply voltage |
205 V DC |
Electrical connector |
DIN 43650 – EN 175301-803 |
Weight [kg] |
0.23 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18325-90 |