Mounting rim profile, PP, slot 8
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Profile slot |
8 |
Color |
Signal gray (RAL 7004) |
Dimension [s min] [mm] |
2 |
Dimension [s max] [mm] |
6 |
Material |
PP |
Length [L] |
2000 |
Weight [kg] |
0.08 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842555274 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.