Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Slide rail VFplus Steel
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Packaging unit |
1 |
Size [b] [mm] |
65,90,120,160,240,320 |
Length [L] |
3000 |
Material |
Non-rusting steel 1.4301 |
Required accessories |
Pop rivet D3x8mm |
Weight [kg] |
1.14 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842552970 |
Download link |
---|
3D CAD |