Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Compact design. Quick installation and commissioning.
Product attributes | |
---|---|
Product family |
VT-SWMA-1 |
Supply voltage |
24 VDC |
Electrical connector |
Screw terminals |
Electrical connection description |
Screw terminals |
Connectivity |
Analog |
Design |
Module |
Weight [kg] |
0.2 |
Document type | Download link |
---|---|
Datasheets | 5e901d06-e472-4074-a246-3a80d7f614e1 |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |