Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Safety Strip safety kit
Product attributes | |
---|---|
Profile slot |
10 |
Packaging unit |
10 |
Scope of delivery |
Incl. fastening material |
Material |
PP |
Fastening material |
1x hexagon screw M8x20-10.9VZ,1x washer M8 KS N.DIN 125 |
Weight [kg] |
0.03 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842542146 |