Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
D28L round tube, N10
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Packaging unit |
1 |
Area moment of inertia in y-direction [ly] [cm⁴] |
2 |
Moment of resistance in the x-direction [Wx] [cm³] |
0.8 |
Area moment of inertia in x-direction [lx] [cm⁴] |
1.2 |
Profile surface [A] [cm²] |
2.6 |
Moment of resistance in the y-direction [Wy] [cm³] |
1.4 |
Material |
Aluminum, anodized |
Mass [m] |
0.7 |
Length [L] |
6070 |
Recommended accessories |
Slider rail black ESD,Slide rail, signal gray,Cover cap D28L, signal gray,Cover cap D28L, black,Cover cap D28L, N10, signal gray,Cover cap D28L, N10, black |
Weight [kg] |
4.4 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557251 |
Download link |
---|
3D CAD |