Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cover plate wiper for ball rail systems
Size = 65
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
65 |
Weight [kg] |
0.13 |
Type |
with cover strip |
Dimension A4 (profiled rail system) [mm] |
124 |
Dimension B3 [mm] |
5.6 |
Dimension B4 [mm] |
2.5 |
Dimension diameter S12 (profiled rail systems) [mm] |
9 |
Dimension diameter S9 (profiled rail systems) [mm] |
5 |
Dimension E8 (profiled rail systems) [mm] |
76 |
Dimension E8.1 (profiled rail systems) [mm] |
100 |
Dimension E9 (profiled rail systems) [mm] |
10 |
Dimension E9.1 (profiled rail systems) [mm] |
52.5 |
Dimension H3 [mm] |
74.7 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |