Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Retainer ring M6
Product attributes | |
---|---|
Color |
Black |
Dimension h [mm] |
1.5 |
Packaging unit |
100 |
Diameter D [mm] |
12.5 |
Diameter d [mm] [mm] |
5.5 |
Material |
PA |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842542330 |
Download link |
---|
3D CAD |