Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-05 |
Product family |
(Z)DBE(E)6 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
30 |
Spool symbol |
P → T, P → Y |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with on-board electronics |
Number of ports |
4 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 7-pole (6 + PE) |
Electrical connection description |
Connector, 7-pole (6 + PE) according to EN 175201-804 |
Connectivity |
Analog, command value 0…10 V |
Conformity description |
CE – electromagnetic compatibility 2014/30/EU |
Hydraulic fluid |
HL,HLP |
Seals |
NBR |
Weight [kg] |
2.2 |
Document type | Download link |
---|---|
Datasheets | 7e271a0f-0147-4237-b13b-5bcee167176e |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |
R900021267
Mating connector, connector 7-pole (6 + PE) EN 175301-804
Price on RequestR900217845
Mating connector, connector 7-pole (6 + PE) EN 175301-804
Price on Request