Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
DBET..XE |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
2 |
Spool symbol |
P → T, P → Y |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with external electronics |
Number of ports |
3 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Cable gland |
Electrical connection description |
Cable gland, threaded connection M20 x 1.5 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
3.2 |
Document type | Download link |
---|---|
Datasheets | ab9ed869-ed38-4ad3-af4d-5c26571ad561 |
Manual | d2070bc5-ea34-4d94-bb56-6392f3aa1c77 |