Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
2/2 proportional directional valve, direct operated |
Product family type |
KKDS |
Product family |
KKDS.1 N/P |
Operating pressure, max. [bar] |
500 |
Ports number |
2 |
Max. flow [l/min] |
38 |
Normal position |
Normally open |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
Sun T-13A |
Nominal flow [l/min] |
38 |
Type of actuation |
Electro-proportional |
Coil |
GP45 |
Coil integrated |
To be ordered separately |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HVLP,HVLPD,HEES,HEPR,HEPG,HFDU,HFDR,HFAS |
Product family |
Flow regulator |
Product type |
KKDS |
Weight [kg] |
0.7 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18139-06 |