Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
The stop gate position sensor is used to detect the position of the stop gate using sensors.
Product attributes | |
---|---|
required compressed air connection [pmin] [bar] |
4 |
Material information |
Position sensor: PA, black,Fastening parts: Steel, galvanized |
Scope of delivery |
Incl. fastening material |
Pneumatic straight connection [Ø] [mm] |
4 |
required compressed air connection [pmax] [bar] |
6 |
Required accessories |
2x sensor M8x1 with rated switching distance SN ≥ 2 mm, can be installed flush |
Weight [kg] |
0.06 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842528817 |
Manual | search?s=download&q=3842528817 |
Download link |
---|
3D CAD |