Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
By-pass valve flangeable on axial piston pump A17FO series 10 |
Product family type |
BY-PASS VALVE |
Ports number |
4 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
250 |
Direct - Pilot |
Pilot operated |
Type of connection |
Flange connection |
Nominal flow [l/min] |
250 |
Coil |
D36 |
Coil integrated |
To be ordered separately |
Ports |
G 1 |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP |
Product family |
By-pass |
Product type |
BY-PASS VALVE |
Weight [kg] |
4.37 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18309-66 |