• Maximum operating pressure 410 bar (5945 psi)
  • Maximum flow 150 l/min (40 gpm)
  • Port: G 3/4

Product attributes

Product family classification

Single counterbalance, vented

Product family type

VBSO

Product family

A-VBSO-SE-CCAP-33-PL

Operating pressure, max. [bar]

410

Ports number

5

Max. flow [l/min]

150

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

150

Pilot ratio

4:1

Adjustable pressure range [bar]

150-350

Pressure setting [bar]

350

Pressure pre-setting

With pressure pre-setting

Ports

G 3/4

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Single effect relief compensated

Product type

VBSO-33

Weight [kg]

3.2

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog