Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Check and metering valve flangeable |
Product family type |
VBCN |
Product family |
A-VBCN-15-FC (3/4) |
Operating pressure, max. [bar] |
420 |
Ports number |
8 |
Max. flow [l/min] |
200 |
Spool Poppet |
Spool type |
Type of connection |
Flange connection |
Direct - Pilot |
External pilot operated |
Nominal flow [l/min] |
200 |
Ports |
3/4" SAE 6000 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VBCN |
Product family |
Check and metering |
Weight [kg] |
9.98 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18309-13 |