• Maximum operating pressure 410 bar (5945 psi)
  • Maximum flow 60 l/min (16 gpm)
  • Port: G 3/8

Product attributes

Product family classification

Dual counterbalance, relief compensated

Product family type

VBSO

Product family

A-VBSO-DE-CC-30

Operating pressure, max. [bar]

410

Ports number

4

Max. flow [l/min]

60

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

60

Pilot ratio

4.2:1

Adjustable pressure range [bar]

100-350

Pressure setting [bar]

350

Pressure pre-setting

With pressure pre-setting

Ports

G 3/8

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Double effect relief compensated

Product type

VBSO-30

Weight [kg]

1.97

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog