• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 30 l/min (8 gpm)
  • Port: G 3/8

Product attributes

Product family classification

Pilot operated check, dual

Product family type

VSO

Product family

VSO-DE (G 3/8)

Operating pressure, max. [bar]

210

Ports number

4

Max. flow [l/min]

30

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

30

Pilot ratio

7:1

Pressure setting [bar]

4.5

Pressure pre-setting

Without pressure pre-setting

Ports

G 3/8

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Double effect

Product type

VSO

Weight [kg]

0.7

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog