• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 20 l/min (5 gpm)
  • Port: G 3/8

Product attributes

Product family classification

Pilot operated check, single

Product family type

VSO

Ports number

4

Operating pressure, max. [bar]

210

Max. flow [l/min]

20

Type of connection

Threaded connection

Direct - Pilot

External pilot operated

Nominal flow [l/min]

20

Pilot ratio

4:1

Pressure setting [bar]

2

Pressure pre-setting

Without pressure pre-setting

Ports

G 3/8

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Single effect

Product type

VSO-DL

Weight [kg]

0.48

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog