• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 50 l/min (13 gpm)
  • Port: G 1/2

Product attributes

Product family classification

Pilot operated check, single

Product family type

VSO

Product family

VSO-SE-FC1 (G 1/2)

Operating pressure, max. [bar]

210

Ports number

4

Max. flow [l/min]

50

Direct - Pilot

External pilot operated

Type of connection

Flange connection

Nominal flow [l/min]

50

Pilot ratio

3.2:1

Pressure setting [bar]

8

Pressure pre-setting

Without pressure pre-setting

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Single effect

Product type

VSO

Weight [kg]

0.7

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog