Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Relief, direct acting guided poppet type |
Product family type |
VSC-30 |
Operating pressure, max. [bar] |
210 |
Ports number |
2 |
Max. flow [l/min] |
30 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Direct - Pilot |
Direct acting |
Type of connection |
Threaded connection |
Cavity |
008 |
Nominal flow [l/min] |
30 |
Adjustable pressure range [bar] |
30-100 |
Pressure setting [bar] |
100 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Leakproof hexagon socket screw |
Ports |
G 1/4 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Relief |
Product type |
VSC-30 |
Weight [kg] |
0.32 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18331-40 |