Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Measuring probe with self-aligning contact pad on the screw. Length 33mm for leads <20
Product attributes | |
---|---|
Nominal size [mm] |
33 |
Weight [kg] |
0.04 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |