Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Clevis mount |
Nominal size [mm] |
100XC |
Weight [kg] |
8.29 |
Pitch T guide rail [mm] |
6 |
Material |
Galvanized spheroidal graphite iron |
Dimension CG D10 [mm] |
43 |
Dimension CP d12 [mm] |
122 |
Dimension D1 [mm] |
35 |
Dimension D2 f8 [mm] |
35 |
Dimension D3 [mm] |
18 |
Dimension D4 [mm] |
26 |
Dimension E [mm] |
180 |
Dimension FM [mm] |
55 |
Dimension FM tolerance [mm] |
±0.2 |
Dimension KL [mm] |
10.5 |
Dimension LE min. [mm] |
35 |
Dimension SA [mm] |
35.5 |
Dimension SL [mm] |
135 |
Dimension SL [mm] |
135 |
Dimension SR [mm] |
26 |
Dimension T (profiled rail systems) [mm] |
6 |
Dimension T tolerance [mm] |
±0.2 |
Dimension Tg [mm] |
140 |
Dimension TG [mm] |
140 |
Dimension TG tolerance [mm] |
±0.2 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |