Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Electrical accessories for electromechanical cylinders |
Force sensors |
Connection type 1 |
Female connector, M12, 4-pin |
Connection type 2 |
Flying leads |
Nominal size [mm] |
40 |
Connection |
Connector M12x1 |
Power supply voltage [V DC] |
24 |
Operating load (of the measuring range) [%] |
150 |
Operating temperature (min. … max.) |
- 20 °C ... + 60 °C |
Output signal [V] |
0 |
Output signal (measuring range) with tolerance |
-10 ... +10 V ±0,2 |
Output signal (measuring range) tolerance [V] |
±0.2 |
Output signal with tolerance |
0 V ±0,03 |
Output signal tolerance [V] |
±0.03 |
Permissible ambient temperature |
- 25 °C ... + 80 °C |
Bandwidth [kHz] |
2.5 |
Bandwidth with tolerance |
2,5 kHz ±0,2 |
Bandwidth tolerance [kHz] |
±0.2 |
Rated voltage [V] |
250 |
Rated current [A] |
4 |
Dynamic bending radius |
> 5xD |
Static bending radius |
> 10xD |
Bending cycles |
> 2 million |
Breaking load (of the measuring range) [%] |
300 |
Weight [kg] |
0.51 |
Hardness [HRC] |
38 HRC |
Hysteresis (of the measuring range) [%] |
±0.2 |
Type of cable |
PUR black, shielded |
Cable diameter D [mm] |
5.9 |
Cable diameter D tolerance [mm] |
±0.2 |
Compensated temperature |
+ 10 °C ... + 40 °C |
Cable cross-section |
4x0,34 |
Maximum operating temperature [°C] |
+60 |
Measurement range [kN] |
5 |
Measurement inaccuracy |
±0.025 |
Minimum operating temperature [°C] |
-20 |
Non-linearity (of the measuring range) [%] |
±0.5 |
Zero setting function (tare) |
7.2 V ... 24 V |
Product information |
with connection cable |
Suitable for drag chains |
yes |
Protection class |
IP65 |
Connector outlet |
angled |
Temperature drift zero point (of the measuring range per Kelvin) [%] |
±0.05 |
Temperature drift above measuring range (of the measuring range per Kelvin) [%] |
±0.05 |
Ambient temperature, in motion |
-40 °C ... +80 °C |
Repeatability (of the measuring range) [%] |
±0.25 |
Dimension a f8 [mm] |
12 |
Dimension b [mm] |
89 |
Dimension C [mm] |
49.5 |
Dimension d [mm] |
35 |
Dimension e [mm] |
28 |
Dimension L |
5 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |