Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Material shuttle Logistics Economic 1 shelf
Product attributes | |
---|---|
Economic |
yes |
Packaging unit |
1 |
Delivery information |
Partially assembled |
Width of material shelf [BE] [mm] |
610 |
Depth of material shelves [TE] [mm] |
410 |
Material shuttle height [H] |
1000 |
Required accessories |
Material shelf,Lettering clip for material shelves,Swivel fastening for tilting the material shelf |
Weight [kg] |
12.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842515481 |
Download link |
---|
3D CAD |