Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Control cover for 2-way cartridge valves, reliable limiting of the pressure in connection with a 2-way cartridge valve according to the hydraulic symbol.
Product attributes | |
---|---|
Product family |
LFA (high pressure) |
Operating pressure, max. [bar] |
450 |
Type of connection |
Subplate mounting |
Size |
32 |
Type of actuation |
Manual pressure adjustment |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HETG,HEES,HFDU |
Seals |
H-ECOPUR |
Weight [kg] |
3.44 |
Document type | Download link |
---|---|
Datasheets | ff733e47-a86e-4e96-a07e-0e1f5c9b376a |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |