Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable switching of the oil flow direction according to hydraulic symbol
Product attributes | |
---|---|
Connection diagram |
ISO 7368 |
Product family |
LC |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
3500 |
Spool symbol |
Symbol B20E |
Type of connection |
Cartridge valve |
Size |
50 |
Type of actuation |
with hydraulic actuation |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
3.02 |
Document type | Download link |
---|---|
Datasheets | 45061beb-b205-410e-8bd9-7afacb7abbc8 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |